IESNA:LM-63-2002
[TEST]P953937
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-830-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36651
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4300.3 5384.4 6364.4 7123 7741.7 8091.7 8256.3 8314.9 8612 9247.6
10297.6 11623.9 12929.3 13971.7 14883.6 15716.1 16242 16376.3 16052.8 15233.6
13580.1 10721.4 8850.3 7412.5 5870.6 4130 2714.9 1903.3 1485.1 1282.7
1163.5 978.1 828.7 287.6 140 22.7 0
4300.3 5422.2 6411.7 7183.6 7751.1 8135.2 8332 8386.8 8632.8 9206
10176.6 11476.3 12757.1 13835.5 14756.9 15589.3 16213.6 16438.8 16232.5 15538.2
14157.1 11516 9207.9 7732.2 6209.2 4502.7 2960.8 1997.9 1532.4 1328.1
1174.9 993.3 836.2 355.7 149.5 28.4 0
4300.3 5374.9 6345.5 7124.9 7732.2 8173 8417.1 8521.1 8714.1 9228.7
10055.5 11209.5 12439.3 13523.3 14399.3 15099.3 15755.8 16075.5 15994.2 15439.8
14329.3 12515 9976 8205.2 6693.6 5040 3365.7 2236.2 1653.5 1373.5
1212.7 1055.7 904.3 690.5 351.9 41.6 0
4300.3 5374.9 6317.1 7094.6 7743.6 8241.1 8574.1 8748.2 8929.8 9327.1
9942 10836.8 11900.1 12919.8 13740.9 14414.4 14980.1 15437.9 15560.9 15379.3
14711.5 13472.3 11731.7 9671.4 7732.2 6008.7 4201.9 2690.3 1835.1 1396.2
1205.1 1046.2 893 711.4 499.5 194.9 0
4300.3 5216 6129.8 6928.2 7613 8218.4 8700.9 9020.6 9224.9 9539
10049.8 10706.3 11555.8 12420.4 13197.9 13867.7 14412.5 14896.9 15241.2 15333.9
15150.4 14586.6 13493.1 11839.5 9907.9 7934.7 5912.2 3897.3 2448.1 1642.2
1252.4 1112.4 966.8 737.8 497.6 155.1 0
4300.3 5132.7 5957.6 6735.2 7454.1 8120.1 8725.5 9204.1 9529.5 9834.1
10216.3 10764.9 11400.6 12155.5 12916 13672.8 14316 14819.3 15199.6 15513.6
15757.7 15676.3 15333.9 14556.3 13213.1 11472.5 9234.4 7081.4 4761.9 2940
1907 1303.5 944.1 571.4 287.6 75.7 0
4300.3 4973.8 5690.9 6423 7134.4 7832.5 8506 9105.7 9603.3 10002.5
10407.4 10850.1 11336.3 11941.7 12636 13423.1 14232.8 15014.2 15706.6 16315.8
16870.1 17479.3 17753.6 17923.9 17886.1 17114.2 15640.4 13292.5 10186 6899.8
3982.5 2067.9 1055.7 609.2 297 102.2 0
4300.3 4852.7 5427.9 6056 6706.8 7321.7 7981.9 8623.3 9240.1 9784.9
10329.8 10834.9 11292.8 11786.6 12305 12861.2 13506.3 14236.6 15035 15882.5
16807.7 18135.8 19208.5 19863.1 20608.5 21147.7 21217.7 20493.1 18608.8 15559
11336.3 7316 3728.9 1521.1 543 105.9 0
4300.3 4635.2 5040 5509.2 6023.8 6568.7 7123 7671.7 8214.7 8772.8
9357.4 9898.4 10486.8 11101.7 11741.2 12382.5 13093.9 13892.3 14775.8 15776.6
16945.8 18718.5 20478 21683.1 23221.2 25031.8 26969.1 28261.3 27985.1 25383.7
20027.7 12984.1 5507.3 1681.9 529.7 109.7 0
4300.3 4597.3 5000.3 5431.7 5917.9 6432.5 6958.4 7482.5 8000.9 8526.8
9045.2 9582.5 10150.1 10764.9 11400.6 12060.9 12795 13606.6 14514.7 15549.6
16716.9 18593.6 20366.4 21671.8 23315.8 25289.1 27404.2 28751.3 28495.9 25729.9
19908.5 12174.4 4665.4 1288.4 416.2 94.6 0
4300.3 4453.5 4661.7 4941.7 5280.3 5649.2 6021.9 6413.6 6818.4 7227.1
7639.5 8065.2 8494.7 8948.7 9436.8 9953.3 10520.9 11164.1 11939.8 12825.2
13903.6 15617.7 16917.4 18200.1 19764.7 21647.2 23414.2 24180.4 23380.2 20328.5
15006.6 8352.8 2408.4 505.1 168.4 37.8 0
4300.3 4347.6 4464.9 4633.3 4866 5117.6 5391.9 5673.8 5959.5 6264.1
6561.1 6846.8 7141.9 7435.2 7745.5 8072.8 8417.1 8835.2 9319.5 9947.6
10855.8 11983.3 12751.4 13610.4 14637.7 15757.7 16522 16255.3 14919.6 12414.7
8965.7 4587.9 1496.5 446.5 153.2 35.9 0
4300.3 4253 4270 4347.6 4474.4 4604.9 4777.1 4947.3 5115.7 5291.7
5444.9 5583 5698.4 5804.4 5878.2 5925.4 5972.7 6004.9 6057.9 6180.9
6476 6650 6682.2 6746.5 6846.8 6937.6 6689.8 5904.6 4784.6 3545.4
2410.3 1366 684.9 289.5 140 49.2 0
4300.3 4054.4 3908.7 3833 3825.4 3855.7 3906.8 3963.5 4003.3 4027.9
4026 3978.7 3904.9 3800.8 3662.7 3494.3 3291.9 3081.9 2888.9 2709.2
2523.8 2359.2 2221.1 2107.6 2009.2 1908.9 1784.1 1615.7 1383 1070.8
779.5 573.2 397.3 255.4 145.7 41.6 0
4300.3 3870.8 3604.1 3486.8 3458.4 3483 3536 3592.7 3621.1 3613.5
3573.8 3503.8 3401.6 3274.9 3127.3 2976 2818.9 2661.9 2506.8 2336.5
2164.3 2009.2 1895.7 1827.6 1801.1 1804.9 1801.1 1748.1 1617.6 1400
1065.1 734.1 514.6 338.7 168.4 37.8 0
4300.3 3727.1 3405.4 3278.7 3284.3 3356.2 3435.7 3486.8 3490.6 3456.5
3390.3 3295.7 3184.1 3055.4 2919.2 2784.9 2643 2493.5 2340.3 2198.4
2090.6 1997.9 1935.4 1895.7 1861.6 1821.9 1759.5 1695.1 1615.7 1488.9
1296 1017.8 667.8 368.9 175.9 37.8 0
4300.3 3588.9 3257.9 3172.7 3225.7 3324.1 3401.6 3439.5 3424.3 3365.7
3274.9 3167 3042.2 2919.2 2788.7 2661.9 2574.9 2470.8 2340.3 2236.2
2166.2 2073.5 1927.9 1812.4 1736.8 1663 1587.3 1511.6 1443.5 1381.1
1307.3 1188.1 972.4 745.4 437 105.9 0
4300.3 3511.4 3180.3 3133 3223.8 3318.4 3396 3418.7 3382.7 3290
3178.4 3051.6 2915.4 2794.3 2690.3 2631.6 2561.6 2489.7 2419.7 2264.6
2126.5 2016.8 1907 1804.9 1698.9 1606.2 1515.4 1432.2 1345.1 1244.9
1146.5 1057.6 927 800.3 560 217.6 0
4300.3 3445.2 3131.1 3125.4 3225.7 3316.5 3384.6 3392.2 3337.3 3237.1
3110.3 2970.3 2845.4 2730 2652.5 2586.2 2501.1 2385.7 2283.5 2160.6
2066 1960 1856 1761.4 1681.9 1600.6 1513.5 1424.6 1320.5 1205.1
1078.4 966.8 823 622.4 412.4 172.2 0
4300.3 3407.3 3106.5 3123.5 3233.3 3322.2 3382.7 3371.4 3301.4 3182.2
3034.6 2896.5 2779.2 2690.3 2648.7 2548.4 2393.3 2213.5 2141.6 2081.1
1973.3 1890 1818.1 1712.2 1632.7 1570.3 1488.9 1392.4 1277 1150.3
1012.2 951.6 819.2 535.4 389.7 238.4 0
4300.3 3399.8 3091.4 3125.4 3235.2 3326 3380.8 3365.7 3280.6 3146.2
2996.8 2860.6 2745.2 2690.3 2626 2499.2 2272.2 2122.7 2084.9 2011.1
1916.5 1814.3 1717.9 1644.1 1598.7 1558.9 1485.1 1394.3 1284.6 1157.8
1023.5 1057.6 843.8 563.8 429.5 158.9 0
4300.3 3399.8 3089.5 3131.1 3237.1 3327.9 3378.9 3371.4 3288.1 3148.1
2996.8 2858.7 2743.3 2692.2 2620.3 2491.6 2255.2 2124.6 2094.3 2009.2
1910.8 1799.2 1719.7 1621.4 1608.1 1558.9 1483.3 1394.3 1292.2 1156
1027.3 1042.4 724.6 582.7 423.8 153.2 0
